Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5860540 Image
Discontinued

5860540

Schneider Electric 5860540 Image
Discontinued
5860540

Thorsman - POL-M2 - two installation boxes - free-standing - white

Show more characteristics
58605405860540  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Thorsman
    product name
    Thorsman POL
    product or component type
    Pole
    type of pole
    Two installation boxes
    device presentation
    Pre-wired
    provided equipment
    2000 mm flexible conduit
    colour tint
    White (NCS 0402-B91G)
    number of power socket outlets
    16 x 16 A - side earth
    number of data socket outlets
    4 x RJ45 blind
    quantity per set
    Set of 1
    Complementary
    pole/post surface finish
    Powder coated
    pole fixing mode
    Free-standing
    front opening size
    80 mm
    material
    Aluminium powder coated
    length
    94 mm
    height
    2173 mm
    width
    205 mm
    Environment
    standards
    PrEN 50085-2-4
    SS 424 10 32 : 1989
    ambient air temperature for operation
    -25…40 °C
    IP degree of protection
    IP30
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /