Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5860536 Image
Discontinued

5860536

Schneider Electric 5860536 Image
Discontinued
5860536

Thorsman - POL-M2 - pole - two installation boxes - free-standing - white

Show more characteristics
58605365860536  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Thorsman
    product name
    Thorsman POL
    product or component type
    Pole
    type of pole
    Two installation boxes
    device presentation
    Pre-wired
    provided equipment
    2000 mm flexible conduit
    colour tint
    White (NCS 0402-B91G)
    number of power socket outlets
    16 x 16 A - side earth
    number of data socket outlets
    2 x RJ45 Cat.6
    2 x RJ45 blind
    quantity per set
    Set of 1
    Complementary
    pole/post surface finish
    Powder coated
    pole fixing mode
    Free-standing
    front opening size
    80 mm
    material
    Aluminium
    length
    94 mm
    height
    2173 mm
    width
    205 mm
    Environment
    standards
    SS 424 10 32 : 1989
    PrEN 50085-2-4
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /