Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5860101 Image

5860101

Schneider Electric 5860101 Image
5860101

Thorsman - POL-W1 - base profile - white - 2.7 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman POL
    product or component type
    Feeder profile
    product destination
    Service pole wall-mounted POL-W1
    colour tint
    White (NCS 0402-B91G)
    quantity per set
    Set of 2
    Complementary
    fixing mode
    By screws
    material
    Aluminium powder coated
    length
    115 mm
    height
    2700 mm
    width
    49 mm
    Environment
    ambient air temperature for operation
    -15…60 °C
    environmental characteristic
    Halogen free
    IP degree of protection
    IP40
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Finnish
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Base profile POL-W1, Components (Version 3)
    Inst. manual Base profile POL-W1, Pre-wired (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 10/25/18
    Size 689.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP POL Poles, tenision-mounted. Product Environmetal Profile (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /