Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5536110 Image

5536110

Schneider Electric 5536110 Image
5536110

Thorsman - NPT-IH123 - internal corner - 72 mm - white RAL 9010

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman NPT
    product or component type
    Internal corner
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    trunking material
    Plastic
    trunking dimension
    123 x 72 mm
    material
    PC/ABS
    length
    200 mm
    height
    123 mm
    width
    200 mm
    Environment
    environmental health and issues
    Halogen free
    standards
    EN 50085
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP40
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /