Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5504100 Image

5504100

Green premium brand logo
Schneider Electric 5504100 Image
5504100
Green premium brand logo

Thorsman - INKA-IH101 - internal corner - 72 mm - natural

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman INKA
    product or component type
    Internal corner
    colour tint
    Natural
    quantity per set
    Set of 1
    Complementary
    trunking material
    Aluminium
    trunking dimension
    101 x 72 mm
    material
    Aluminium anodized
    length
    200 mm
    height
    100 mm
    width
    200 mm
    Environment
    directives
    93/68/EEC - low voltage directive
    standards
    EN 50085-1
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - INKA-IH101 - internal corner - 72 mm - natural
    Description
    Thorsman - INKA-IH101 - internal corner - 72 mm - natural
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Thorsman - INKA-IH101 - internal corner - 72 mm - natural
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - INKA-IH101 - internal corner - 72 mm - natural
    Description
    Thorsman - INKA-IH101 - internal corner - 72 mm - natural
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Thorsman - INKA-IH101 - internal corner - 72 mm - natural
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - INKA-IH101 - internal corner - 72 mm - natural
    Description
    Thorsman - INKA-IH101 - internal corner - 72 mm - natural
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Thorsman - INKA-IH101 - internal corner - 72 mm - natural
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /