Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all E-Series
Schneider Electric 521250000 Image

521250000

Schneider Electric 521250000 Image
521250000

E series reclosers range 38 kV, 800 amps, 16kA, 170 kV BIL

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    E series
    product or component type
    Recloser
    Complementary
    rated voltage
    38 kV
    [In] rated current
    800 A
    [Icm] rated short-circuit making capacity
    16 kA RMS voltage
    41.6 kA peak
    operating time
    0.1 s closing
    0.05 s opening
    mechanical durability
    10000 cycles
    10000 cycles full load
    [Icw] rated short-time withstand current
    16 kA
    breaking capacity
    16 kA
    charging current
    40 A cable charging
    5 A line charging
    [Uimp] rated impulse withstand voltage
    170 kV phase to earth
    170 kV across interrupter
    rated short-duration power frequency withstand voltage
    70 kV phase to earth
    70 kV across interrupter
    net weight
    41 kg control cubicle with control cable
    220 kg CB with pole mount bracket
    350 kg gross weight of crate
    height
    1200 mm
    width
    1200 mm
    depth
    1350 mm
    Environment
    ambient air temperature for operation
    -40…50 °C
    environmental characteristic
    Solar radiation 1.1 kW/m²
    relative humidity
    0…100 %
    operating altitude
    3000 m
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    E- Series installation manual (Version 1.0)
    Date 9/5/19
    Size 14.2 MB
    Brochure
    Date
    Size
    Add to My Documents
    Switchgear Brochure (Version 2.2)
    Date 9/24/18
    Size 4.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /