Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 48590 Image
Discontinued

Schneider Electric 48590 Image
Discontinued

Safety shutter - 4000B - 6300A - 4 poles - for Masterpact NW

Show more characteristics >
48590  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    product or component type
    Safety shutter
    accessory / separate part category
    Insulation accessory
    range compatibility
    Masterpact Masterpact NW
    poles description
    4P
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    Safety shutters - Masterpact NW (Version 03)
    Date 10/18/12
    Size 1.1 MB
    CAD
    Date
    Size
    Add to My Documents
    SAFETY SHUTTERS 4P 4000B-6300A (Version 1.0)
    Date 9/6/13
    Size 245.9 KB
    Date 9/6/13
    Size 300.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Masterpact NW - Chassis accessories (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.