Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 48302 Image

View all Masterpact NW

Masterpact NW - 48302

Configured references_Masterpact NW

Schneider Electric 48302 Image
View all Masterpact NW
Masterpact NW - 48302
Configured references_Masterpact NW

circuit breaker Masterpact NW25H3 - 2500 A - 3 poles - drawout - w/o trip unit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Masterpact NW
    product or component type
    Basic frame
    device short name
    Masterpact NW25
    circuit breaker name
    Masterpact NW25H3
    poles description
    3P
    network type
    AC
    breaking capacity code
    H3
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    2500 A ( 40 °C )
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    220 kA 690 V AC 50/60 Hz
    286 kA 525 V AC 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    2500 A
    breaking capacity
    100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    130 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 100 kA 690 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 130 kA 525 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    10000 cycles without maintenance conforming to IEC 60947-2
    20000 cycles with maintenance conforming to IEC 60947-2
    electrical durability
    1250 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    1250 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    65 kA ( 1 s ) conforming to IEC 60947-2
    65 kA ( 3 s ) conforming to IEC 60947-2
    integral instant protection
    135...165 kA
    maximum breaking time
    25 ms
    closing response time
    < 70 ms
    height
    439 mm
    width
    441 mm
    depth
    394.5 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Circuit breakers and switch-disconnnectors Masterpact NW08-63 (Version 07)
    Disjoncteurs et interrupteurs - Masterpact NW08-63 (Version 07)
    CAD
    Date
    Size
    Add to My Documents
    Basic circuit breaker Masterpact NW08 to NW40 3P; withdrawable device (Version 1.0)
    NW 08 N1 3P BASIC FRAME DRAWOUT (Version 1.0)
    Date 1/16/14
    Size 253.1 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fixed and drawout circuit breaker - Masterpact NW (Version 12)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLI-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Version 1.0)
    End-of-Life Instructions Masterpact NW (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Version 1.0)
    PEP Masterpact NW08 to NW40 circuit breaker (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.