Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Performa Mesh Trays
Schneider Electric 4721730 Image

4721730

Green premium brand logo
Schneider Electric 4721730 Image
4721730
Green premium brand logo

Performa - cable tray divider - pre-galvanized - 26 mm x 16 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Performa
    product or component type
    Cable tray divider
    quantity per set
    20 m
    Complementary
    material
    Steel (pre-galvanized)
    atmospheric-corrosivity category
    C2
    fixing mode
    By bolt
    product destination
    Mesh tray electro-zinc
    Mesh tray bi-chromated
    length
    2000 mm
    height
    26 mm
    width
    16 mm
    height compatibility
    35 mm
    surface treatment compatibility
    Bi-chromated
    Electro-zinc
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Performa mesh trays - Flexible solution for the routing of cables (Version 5.4)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Mesh Cable Tray System (Version 1.0)
    Date 6/17/16
    Size 429.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Performa PALT Mesh tray (Version 1.0)
    Date 10/27/11
    Size 331.1 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /