Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Polinorma Cable Trays
Schneider Electric 4551910 Image

4551910

Green premium brand logo
Schneider Electric 4551910 Image
4551910
Green premium brand logo

Performa - pendant bracket - pre-galvanized - 160 mm x 50 mm x 87 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Performa
    product or component type
    Pendant bracket
    quantity per set
    Set of 10
    Complementary
    material
    Steel (pre-galvanized)
    mounting support
    U-profile
    product destination
    Mesh tray 100 mm width
    height
    87 mm
    width
    160 mm
    depth
    50 mm
    height compatibility
    35 mm
    70 mm
    width compatibility
    100 mm
    surface treatment compatibility
    Electro-zinc
    Bi-chromated
    market segment
    Small commercial
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Performa mesh trays - Flexible solution for the routing of cables (Version 5.4)
    Description
    Performa mesh trays - Product catalogue
    Size pdf
    Size 12.5 MB
    Date 11/22/18
    Description
    Performa mesh trays - Product catalogue
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.1 MB
    Date 12/19/16
    Size pdf
    Size 10 MB
    Date 7/27/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 429.7 KB
    Date 6/17/16
    Size pdf
    Size 3.7 MB
    Date 11/16/11
    Size pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Performa - pendant bracket - pre-galvanized - 160 mm x 50 mm x 87 mm
    Description
    Performa - pendant bracket - pre-galvanized - 160 mm x 50 mm x 87 mm
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Performa - pendant bracket - pre-galvanized - 160 mm x 50 mm x 87 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Performa PALT Mesh tray (Version 1.0)
    Description
    PEP Performa - source files available in a Zip file contained in the Links folder
    Size pdf
    Size 331.1 KB
    Date 10/27/11
    Description
    PEP Performa - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Performa - pendant bracket - pre-galvanized - 160 mm x 50 mm x 87 mm
    Description
    Performa - pendant bracket - pre-galvanized - 160 mm x 50 mm x 87 mm
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Performa - pendant bracket - pre-galvanized - 160 mm x 50 mm x 87 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Performa - pendant bracket - pre-galvanized - 160 mm x 50 mm x 87 mm
    Description
    Performa - pendant bracket - pre-galvanized - 160 mm x 50 mm x 87 mm
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Performa - pendant bracket - pre-galvanized - 160 mm x 50 mm x 87 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /