Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Polinorma Cable Trays
Schneider Electric 4551482 Image

4551482

Green premium brand logo
Schneider Electric 4551482 Image
4551482
Green premium brand logo

rod connector - M8 - pre-galvanized - 1000 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Performa
    product or component type
    Rod connector
    quantity per set
    Set of 50
    Complementary
    thread type
    M8
    device application
    Joining of threaded rod
    material
    Steel (pre-galvanized)
    atmospheric-corrosivity category
    C2
    length
    30 mm
    surface treatment compatibility
    Bi-chromated
    Electro-zinc
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Performa mesh trays - Flexible solution for the routing of cables (Version 5.4)
    Description
    Performa mesh trays - Product catalogue
    Size pdf
    Size 12.5 MB
    Date 11/22/18
    Description
    Performa mesh trays - Product catalogue
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.1 MB
    Date 12/19/16
    Size pdf
    Size 10 MB
    Date 7/27/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 429.7 KB
    Date 6/17/16
    Size pdf
    Size 3.7 MB
    Date 11/16/11
    Size pdf
    Size 4 MB
    Date 4/18/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    rod connector - M8 - pre-galvanized - 1000 mm
    Description
    rod connector - M8 - pre-galvanized - 1000 mm
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    rod connector - M8 - pre-galvanized - 1000 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    rod connector - M8 - pre-galvanized - 1000 mm
    Description
    rod connector - M8 - pre-galvanized - 1000 mm
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    rod connector - M8 - pre-galvanized - 1000 mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    rod connector - M8 - pre-galvanized - 1000 mm
    Description
    rod connector - M8 - pre-galvanized - 1000 mm
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    rod connector - M8 - pre-galvanized - 1000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /