Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Polinorma Cable Trays
Schneider Electric 4321180 Image

4321180

Schneider Electric 4321180 Image
4321180

Polinorma - horizontal wall bracket - metallic - 600 mm - grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Polinorma
    product or component type
    Horizontal bracket
    colour
    Grey (RAL 7030)
    quantity per set
    Set of 2
    Complementary
    permanent permissible load
    240 kg
    product destination
    Cable tray H= 100 mm W= 600 mm
    mounting support
    Wall
    material
    Metallic (epoxy)
    height
    129 mm
    width
    82 mm
    depth
    662 mm
    Environment
    flame retardance
    V0
    standards
    EN 60695-11-10
    UNE 23727
    IEC 61537
    ambient air temperature for operation
    -20…60 °C
    IK degree of protection
    IK10
  • Documents

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Polinorma PVC Trays (Version 1.0)
    Date 6/17/16
    Size 356 KB
    PVC Cable tray & Accessories (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /