Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric 3764030 Image

3764030

Green premium brand logo
Schneider Electric 3764030 Image
3764030
Green premium brand logo

Thorsman - TMP 5x45 - screw - countersunk - set of 100

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Screw
    device short name
    TMP
    device application
    Plasterboard
    Concrete
    screw type
    Fully threaded
    tool type
    screwdriver
    quantity per set
    Set of 100
    Complementary
    drilling diameter
    4 mm
    screw diameter
    5 mm
    screw length
    45 mm
    shape of screw head
    Countersunk
    screwdriver shape
    Philips No 2
    material
    Screw: hardened steel electroplated
    atmospheric-corrosivity category
    C3
    Environment
    standards
    ISO 12944-2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Fixing Accessories - Fixing solutions made for trade. Installation materials, 124850 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Screws (Version 1.0)
    Date 11/1/11
    Size 167 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /