Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric 33652 Image
Discontinued

Schneider Electric 33652 Image
Discontinued

auxiliary contact - OF - 1 NO/NC - 6 A

Show more characteristics >
33652  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    OF
    product or component type
    Auxiliary contact
    range compatibility
    Compact Compact NS1600b...3200
    Compact Compact NS630b...1600
    offer type
    C5
    C4
    signal contacts composition
    1 NO/NC
    Complementary
    auxiliary contacts type
    Standard
    mounting mode
    Fixed
    [Ith] conventional free air thermal current
    6 A
    [Ie] rated operational current
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 110 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 220/240 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 24 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 380/440 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 48 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 480 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 660/690 V
    Utilisation category AC-15 : 0.1 A network: AC 50/60 Hz at 660/690 V
    Utilisation category AC-15 : 1.5 A network: AC 50/60 Hz at 480 V
    Utilisation category AC-15 : 2 A network: AC 50/60 Hz at 380/440 V
    Utilisation category AC-15 : 4 A network: AC 50/60 Hz at 220/240 V
    Utilisation category AC-15 : 5 A network: AC 50/60 Hz at 110 V
    Utilisation category AC-15 : 6 A network: AC 50/60 Hz at 24 V
    Utilisation category AC-15 : 6 A network: AC 50/60 Hz at 48 V
    Utilisation category DC-12 : 0.3 A network: DC at 250 V
    Utilisation category DC-12 : 0.6 A network: DC at 110 V
    Utilisation category DC-12 : 2.5 A network: DC at 48 V
    Utilisation category DC-12 : 6 A network: DC at 24 V
    Utilisation category DC-14 : 0.03 A network: DC at 250 V
    Utilisation category DC-14 : 0.05 A network: DC at 110 V
    Utilisation category DC-14 : 0.2 A network: DC at 48 V
    Utilisation category DC-14 : 1 A network: DC at 24 V
    minimum load
    100 mA at 24 V
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.