Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 33343 Image

Range: Compact NS

Products

33343

Schneider Electric 33343 Image
Range: Compact NS

Products

33343

circuit breaker Compact NS1000N - Micrologic 5.0 A - 1000 A - 3 poles 3t

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Compact
    range of product
    NS630b...1600
    product or component type
    Circuit breaker
    device short name
    Compact NS1000N
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    breaking capacity code
    N
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    trip unit name
    Micrologic 5.0 A
    trip unit technology
    Electronic
    trip unit rating
    1000 A ( 50 °C )
    Complementary
    network frequency
    50/60 Hz
    control type
    Rotary handle
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    1000 A ( 50 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    800 A
    breaking capacity
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 30 kA 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 40 kA 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 50 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 50 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 50 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    auxiliary contact composition
    1 NO/NC
    mechanical durability
    10000 cycles
    electrical durability
    2000 cycles IEC 60947-2 690 V In AC 50/60 Hz
    4000 cycles IEC 60947-2 690 V In/2 AC 50/60 Hz
    5000 cycles IEC 60947-2 440 V In AC 50/60 Hz
    6000 cycles IEC 60947-2 440 V In/2 AC 50/60 Hz
    local signalling
    Positive contact indication
    [Icw] rated short-time withstand current
    19.2 kA
    trip unit protection functions
    LSI
    protection type
    Overload protection (long time)
    Short time short-circuit protection
    Instantaneous short-circuit protection
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.5...24 s 6 x Ir
    0.7...16.6 s 7.2 x Ir
    12.5...600 s 1.5 x Ir
    thermal memory
    20 mn
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    [tsd] short-time delay adjustment range
    0.02...0.5 s
    [tsd] short-time delay adjustment range
    0.1...0.4 s I²t=on
    0...0.4 s I²t=off
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    Off
    2...15 x In
    integrated instantaneous protection
    40 kA
    zone selective interlocking ZSI
    With
    display type
    LCD display
    type of measurement
    Ammeter
    height
    327 mm
    width
    210 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    power losses
    22 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Date 11/23/17
    Size 3.2 MB
    CAD
    Date
    Size
    Add to My Documents
    Front-connected circuit breaker Compact NS630b to NS1600 3P; fixed manually operated
    CIRCUIT BREAKER COMPACT
    Date 9/25/13
    Size 605.5 KB
    Date 9/25/13
    Size 846.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/19/17
    Size 288.3 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 1/18/12
    Size 650.1 KB
    Date 10/17/11
    Size 234.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.