Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

circuit breaker Compact NR250 F - TMD - 200 A - 4 poles 4d

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NR100...250
    product or component type
    Circuit breaker
    product name
    Compact NR
    device short name
    Compact NR250F
    device application
    Distribution
    poles description
    4P
    protected poles description
    4t
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    250 A ( 40 °C )
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    500 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    F
    breaking capacity
    25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
    35 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
    [Ics] rated service breaking capacity
    Ics 15 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 11.25 kA 500 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 18.75 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 26.25 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    200 A
    protection type
    Overload protection (long time)
    pollution degree
    3 conforming to IEC 60529
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    15000 cycles
    electrical durability
    Category A : 6000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    neutral protection setting
    1 x Ir
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.8...1 x In
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    5...10 x In
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    KEMA
    LCIE
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue page
    Date
    Size
    Add to My Documents
    Références des Compact NR100 à 630 (Version 5.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Compact NS100 to NS250 circuit breaker (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /