Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

switch-disconnector Compact INS1250 - 1250 A - 4 poles

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact INS
    product or component type
    Switch disconnector
    poles description
    4P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    AC-23A : 1250 A AC 50/60 Hz 220/240 V
    AC-23A : 1250 A AC 50/60 Hz 380/415 V
    AC-23A : 1250 A AC 50/60 Hz 440/480 V
    AC-23A : 1250 A AC 50/60 Hz 500/525 V
    AC-23A : 1250 A AC 50/60 Hz 660/690 V
    AC-21A : 1250 A AC 50/60 Hz 440/480 V
    DC-21A : 1250 A DC 250 V 4 poles in series
    AC-22A : 1250 A AC 50/60 Hz 380/415 V
    DC-22A : 1250 A DC 250 V 4 poles in series
    AC-22A : 1250 A AC 50/60 Hz 480 V NEMA
    AC-21A : 1250 A AC 50/60 Hz 660/690 V
    AC-21A : 1250 A AC 50/60 Hz 220/240 V
    AC-21A : 1250 A AC 50/60 Hz 380/415 V
    AC-22A : 1250 A AC 50/60 Hz 440/480 V
    DC-22A : 1250 A DC 125 V 2 poles in series
    AC-23A : 1250 A AC 50/60 Hz 480 V NEMA
    AC-21A : 1250 A AC 50/60 Hz 480 V NEMA
    DC-23A : 1250 A DC 125 V 2 poles in series
    AC-22A : 1250 A AC 50/60 Hz 500/525 V
    AC-22A : 1250 A AC 50/60 Hz 660/690 V
    AC-21A : 1250 A AC 50/60 Hz 500/525 V
    DC-23A : 1250 A DC 250 V 4 poles in series
    AC-22A : 1250 A AC 50/60 Hz 220/240 V
    DC-21A : 1250 A DC 125 V 2 poles in series
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ith] conventional free air thermal current
    1250 A ( 60 °C )
    [Icm] rated short-circuit making capacity
    75 kA 690 V AC 50/60 Hz switch-disconnector alone
    75 kA 690 V AC 50/60 Hz with upstream protection circuit breaker
    [Ue] rated operational voltage
    250 V DC
    690 V AC 50/60 Hz
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    3
    Complementary
    control type
    Direct front rotary handle
    handle colour
    Black
    mounting mode
    Fixed
    mounting support
    Rail
    Plate
    upside connection
    Front
    downside connection
    Front
    maximum power
    AC-23 : 400 kW 220/240 V AC 50/60 Hz
    AC-23 : 900 kW 500/525 V AC 50/60 Hz
    AC-23 : 710 kW 380/400 V AC 50/60 Hz
    AC-23 : 800 kW 415 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Icw] rated short-time withstand current
    10 kA ( 20 s ) conforming to IEC 60947-3
    20 kA ( 3 s ) conforming to IEC 60947-3
    35 kA ( 1 s ) conforming to IEC 60947-3
    42 kA ( 0.8 s ) conforming to IEC 60947-3
    50 kA ( 0.5 s ) conforming to IEC 60947-3
    8 kA ( 30 s ) conforming to IEC 60947-3
    mechanical durability
    3000 cycles
    electrical durability
    DC-21A : 500 cycles 250 V DC 4 poles in series
    AC-21A : 500 cycles 220/240 V AC 50/60 Hz
    AC-21A : 500 cycles 380/415 V AC 50/60 Hz
    AC-21A : 500 cycles 440/480 V AC 50/60 Hz
    AC-21A : 500 cycles 480 V AC 50/60 Hz conforming to NEMA
    AC-21A : 500 cycles 500/525 V AC 50/60 Hz
    AC-21A : 500 cycles 660/690 V AC 50/60 Hz
    AC-22A : 500 cycles 220/240 V AC 50/60 Hz
    AC-22A : 500 cycles 380/415 V AC 50/60 Hz
    AC-22A : 500 cycles 440/480 V AC 50/60 Hz
    AC-22A : 500 cycles 480 V AC 50/60 Hz conforming to NEMA
    AC-22A : 500 cycles 500/525 V AC 50/60 Hz
    AC-22A : 500 cycles 660/690 V AC 50/60 Hz
    AC-23A : 500 cycles 220/240 V AC 50/60 Hz
    AC-23A : 500 cycles 380/415 V AC 50/60 Hz
    AC-23A : 500 cycles 440/480 V AC 50/60 Hz
    AC-23A : 500 cycles 480 V AC 50/60 Hz conforming to NEMA
    AC-23A : 500 cycles 500/525 V AC 50/60 Hz
    AC-23A : 500 cycles 660/690 V AC 50/60 Hz
    DC-21A : 500 cycles 125 V DC 2 poles in series
    DC-22A : 500 cycles 125 V DC 2 poles in series
    DC-22A : 500 cycles 250 V DC 4 poles in series
    DC-23A : 500 cycles 125 V DC 2 poles in series
    DC-23A : 500 cycles 250 V DC 4 poles in series
    connection pitch
    70 mm
    height
    300 mm
    width
    410 mm
    depth
    146.5 mm
    product weight
    18 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    KEMA-KEUR
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.2)
    Catalogue compact INS/INV40 à 2500A (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    Auxiliary contact\Early-make contact CAF (Version 1.0)
    Compact INS630b to INS1600 & INV630b to INV1600 4P; Switch Disconnector (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    INS 630B/INS 1600 - INV 630/INV 1600 - EoLi (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /