Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

visible break switch-disconnector Compact INV630 - 630 A - 4 poles

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact INV
    poles description
    4P
    network type
    DC
    AC
    network frequency
    50/60 Hz
    handle colour
    Black
    [Ie] rated operational current
    AC-23A : 630 A AC 50/60 Hz 220/240 V
    AC-23A : 630 A AC 50/60 Hz 380/415 V
    AC-23A : 630 A AC 50/60 Hz 440/480 V
    AC-23A : 630 A AC 50/60 Hz 480 V NEMA
    AC-22A : 630 A AC 50/60 Hz 440/480 V
    DC-23B : 630 A DC 250 V 4 poles in series
    AC-23B : 630 A AC 50/60 Hz 380/415 V
    AC-23B : 630 A AC 50/60 Hz 220/240 V
    DC-21A : 550 A DC 125 V 2 poles in series
    AC-23A : 500 A AC 50/60 Hz 660/690 V
    DC-23A : 550 A DC 250 V 4 poles in series
    AC-22A : 630 A AC 50/60 Hz 220/240 V
    DC-22A : 550 A DC 125 V 2 poles in series
    AC-21A : 630 A AC 50/60 Hz 500/525 V
    AC-22A : 630 A AC 50/60 Hz 500/525 V
    AC-23B : 630 A AC 50/60 Hz 480 V NEMA
    AC-21A : 630 A AC 50/60 Hz 380/415 V
    AC-22A : 630 A AC 50/60 Hz 380/415 V
    AC-23B : 630 A AC 50/60 Hz 660/690 V
    AC-23A : 500 A AC 50/60 Hz 500/525 V
    DC-23A : 550 A DC 125 V 2 poles in series
    AC-22A : 630 A AC 50/60 Hz 480 V NEMA
    DC-22A : 550 A DC 250 V 4 poles in series
    AC-21A : 630 A AC 50/60 Hz 480 V NEMA
    AC-21A : 630 A AC 50/60 Hz 220/240 V
    AC-22A : 550 A AC 50/60 Hz 660/690 V
    AC-21A : 630 A AC 50/60 Hz 660/690 V
    AC-23B : 630 A AC 50/60 Hz 440/480 V
    DC-23B : 630 A DC 125 V 2 poles in series
    DC-21A : 550 A DC 250 V 4 poles in series
    AC-21A : 630 A AC 50/60 Hz 440/480 V
    AC-23B : 630 A AC 50/60 Hz 500/525 V
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    630 A ( 60 °C )
    [Icm] rated short-circuit making capacity
    330 kA 690 V AC 50/60 Hz with upstream protection circuit breaker
    50 kA 690 V AC 50/60 Hz switch-disconnector alone
    [Ue] rated operational voltage
    250 V DC
    690 V AC 50/60 Hz
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    Yes
    pollution degree
    3
    Complementary
    control type
    Rotary handle
    mounting mode
    Fixed
    mounting support
    Plate
    Rail
    upside connection
    Front
    downside connection
    Front
    maximum power
    AC-23 : 200 kW 230 V NEMA AC 50/60 Hz
    AC-23 : 200 kW 220/240 V AC 50/60 Hz
    AC-23 : 315 kW 380/415 V AC 50/60 Hz
    AC-23 : 375 kW 480 V NEMA AC 50/60 Hz
    AC-23 : 400 kW 440 V AC 50/60 Hz
    AC-23 : 400 kW 500/525 V AC 50/60 Hz
    AC-23 : 560 kW 660/690 V AC 50/60 Hz
    rated duty
    Uninterrupted
    [Icw] rated short-time withstand current
    11.5 kA ( 3 s ) conforming to IEC 60947-3
    20 kA ( 1 s ) conforming to IEC 60947-3
    4 kA ( 30 s ) conforming to IEC 60947-3
    4.9 kA ( 20 s ) conforming to IEC 60947-3
    mechanical durability
    10000 cycles
    electrical durability
    DC-23A : 1000 cycles 250 V DC
    DC-23B : 200 cycles 250 V DC
    AC-21A : 1000 cycles 440 V AC 50/60 Hz
    AC-21A : 1000 cycles 500 V AC 50/60 Hz
    AC-21A : 1000 cycles 690 V AC 50/60 Hz
    AC-22A : 1000 cycles 440 V AC 50/60 Hz
    AC-22A : 1000 cycles 500 V AC 50/60 Hz
    AC-22A : 1000 cycles 690 V AC 50/60 Hz
    AC-23A : 1000 cycles 440 V AC 50/60 Hz
    AC-23A : 1000 cycles 500 V AC 50/60 Hz
    AC-23A : 1000 cycles 690 V AC 50/60 Hz
    AC-23B : 200 cycles 500 V AC 50/60 Hz
    AC-23B : 200 cycles 690 V AC 50/60 Hz
    DC-21A : 1000 cycles 250 V DC
    DC-22A : 1000 cycles 250 V DC
    connection pitch
    45 mm
    height
    205 mm
    width
    185 mm
    depth
    130 mm
    product weight
    4.9 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    CCC
    KEMA-KEUR
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0826  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.2)
    Catalogue compact INS/INV40 à 2500A (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    VISIBLE BREAK SWITCH DISCONNECTOR (Version 1.0)
    Date 11/26/13
    Size 536.7 KB
    Date 11/26/13
    Size 242.1 KB
    Compact INS320 to INS630 & INV320 to INV630 4P; Switch Disconnector (Version 1.0)
    Auxiliary contact\Early-make contact CAF (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact INS320-630 - Compact INV320-630 - Compact INSJ400 - Switch-disconnector (Version 11)
    End of Life Information
    Date
    Size
    Add to My Documents
    Compact INS320 to INS630 - Compact INV320 to INV630 - EoLi (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.