Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

manual source changeover switch INS320 - 4 poles - 320 A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    INS320...630
    range
    Compact
    device short name
    INS320
    product or component type
    Changeover switch
    device application
    Change source of supply
    range compatibility
    Compact - Compact INS INS320 switch disconnector
    poles description
    4P
    network type
    DC
    AC
    network frequency
    50/60 Hz
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    suitability for isolation
    Yes
    contact position indicator
    Yes
    [Icm] rated short-circuit making capacity
    330 kA 690 V AC 50/60 Hz with upstream protection circuit breaker
    50 kA 690 V AC 50/60 Hz switch-disconnector alone
    Complementary
    transfer switch class
    PC
    number of contact position
    3
    control type
    Direct front rotary handle
    mounting support
    Plate
    Rail
    locking options description
    Padlocking in OFF position
    [Ie] rated operational current
    DC-23A : 320 A DC 125 V 2 poles in series
    AC-22A : 320 A AC 50/60 Hz 380/415 V
    AC-23A : 320 A AC 50/60 Hz 500/525 V
    AC-23A : 320 A AC 50/60 Hz 480 V NEMA
    AC-22A : 320 A AC 50/60 Hz 480 V NEMA
    AC-23A : 320 A AC 50/60 Hz 220/240 V
    AC-22A : 320 A AC 50/60 Hz 220/240 V
    DC-22A : 320 A DC 250 V 4 poles in series
    AC-23A : 320 A AC 50/60 Hz 660/690 V
    AC-22A : 320 A AC 50/60 Hz 660/690 V
    AC-22A : 320 A AC 50/60 Hz 440/480 V
    AC-23A : 320 A AC 50/60 Hz 380/415 V
    AC-23A : 320 A AC 50/60 Hz 440/480 V
    AC-22A : 320 A AC 50/60 Hz 500/525 V
    DC-22A : 320 A DC 125 V 2 poles in series
    DC-23A : 320 A DC 250 V 4 poles in series
    [Ith] conventional free air thermal current
    320 A ( 60 °C )
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    250 V DC conforming to IEC 60947-3
    690 V AC 50/60 Hz conforming to IEC 60947-3
    750 V AC 50/60 Hz conforming to IEC 60947-3
    750 V DC conforming to IEC 60947-3
    mechanical interlocking
    With mechanical interlocking
    mechanical durability
    10000 cycles
    electrical durability
    AC-22A : 1500 cycles 440 V AC 50/60 Hz
    AC-22A : 1500 cycles 500 V AC 50/60 Hz
    AC-22A : 1500 cycles 690 V AC 50/60 Hz
    AC-23A : 1500 cycles 440 V AC 50/60 Hz
    AC-23A : 1500 cycles 500 V AC 50/60 Hz
    AC-23A : 1500 cycles 690 V AC 50/60 Hz
    DC-23A : 1000 cycles 250 V DC 4 poles in series
    connection pitch
    45 mm
    [Icw] rated short-time withstand current
    11.5 kA ( 3 s ) conforming to IEC 60947-3
    20 kA ( 1 s ) conforming to IEC 60947-3
    4 kA ( 30 s ) conforming to IEC 60947-3
    4.9 kA ( 20 s ) conforming to IEC 60947-3
    height
    205 mm
    width
    395 mm
    depth
    155 mm
    product weight
    13.5 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    CCC
    KEMA-KEUR
    electrical shock protection class
    Class II
    IP degree of protection
    IP40 conforming to IEC 60947-3
    pollution degree
    3
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 7/1/18
    Size 85.6 MB
    TRANSFERPACT SOURCE -CHANGOVER CATALOGUE (Version 1.1)
    catalog source changeover system- Compact NS/NSX/INS-INV/Masterpact (Version 2.1)
    Catalogue compact INS/INV40 à 2500A (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    Manual source changeover Transferpact FMX320 - 4P - 320 A (Version 1.0)
    MANUAL SOURCECHANGEOVER SWITCH INTERPACT (Version 1.0)
    Manual source changeover Transferpact FMX320 - 4P - 320 A (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /