Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

circuit breaker Compact NS160H - TMD - 160 A - 1 pole 1d

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Compact NS100...630
    product or component type
    Circuit breaker
    device short name
    Compact NS160H
    circuit breaker name
    Compact NS160H
    device application
    Distribution
    poles description
    1P
    protected poles description
    1t
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [In] rated current
    150 A 65 °C
    160 A 40 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    750 V DC conforming to IEC 60947-2
    breaking capacity code
    H
    breaking capacity
    50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA at 600 V AC 50/60 Hz conforming to UL 508
    100 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
    35 kA at 600 V AC 50/60 Hz conforming to NEMA AB1 HIC
    65 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
    65 kA at 480 V AC 50/60 Hz conforming to UL 508
    85 kA at 240 V AC 50/60 Hz conforming to UL 508
    [Ics] rated service breaking capacity
    Ics 10 kA 600 V AC 50/60 Hz conforming to UL 508
    Ics 10 kA 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 100 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 100 kA 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
    Ics 35 kA 525 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 35 kA 600 V AC 50/60 Hz conforming to NEMA AB1 HIC
    Ics 50 kA 500 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 65 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 65 kA 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
    Ics 65 kA 480 V AC 50/60 Hz conforming to UL 508
    Ics 70 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 85 kA 240 V AC 50/60 Hz conforming to UL 508
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    160 A
    protection type
    Overload protection (thermal)
    Short-circuit protection (magnetic)
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 277 V AC 50/60 Hz In conforming to IEC 60947-2
    20000 cycles 277 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    long time pick-up adjustment type Ir
    Fixed
    long time pick-up adjustment range
    0.8...1 x In
    long time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    1250 A
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    KEMA
    LCIE
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    User guide
    Date
    Size
    Add to My Documents
    Circuit breaker 1Pole(NS100-250/ SNS100-250) (Version 1.1)
    Circuit breaker (NS100-250/ SNS100-200/ FPower NS100-250) (Version 6)
    Catalogue page
    Date
    Size
    Add to My Documents
    Références des Compact NS100 à 250. (Version 8.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Compact NS100 to NS250 circuit breaker (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /