Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

current transformer module - 3 poles - 125 A - for NS 100..250

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NS100...250
    NS125E
    range
    Compact
    device short name
    CT module and voltage output
    product or component type
    Current transformer
    device application
    Control
    range compatibility
    Compact - Compact NS circuit breaker
    poles description
    3P
    [In] rated current
    125 A
    Complementary
    current transformer ratio
    125/5 A
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Substitution document
    Date
    Size
    Add to My Documents
    Guide de substitution Compact NSX100 à 630 (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /