device short name
    SD
    OF
    SDV
    SDE
    product or component type
    Auxiliary contact
    range compatibility
    Compact Compact NS1600b...3200
    Compact Compact NS630b...1600
    Compact Compact NSX
    Compact Compact NG
    Compact Compact NR
    Easypact EasyPact CVS
    Compact Compact INS
    Compact Compact INSE
    Compact Compact INSJ
    Compact Compact INV
    offer type
    C5
    C4
    signal contacts composition
    1 NO/NC
    Complementary
    auxiliary contacts type
    Standard
    auxiliary contacts operation
    Early-break
    Early-make
    mounting mode
    Clip-on
    [Ith] conventional free air thermal current
    6 A
    [Ie] rated operational current
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 110 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 220/240 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 24 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 380/440 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 48 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 480 V
    Utilisation category AC-12 : 6 A network: AC 50/60 Hz at 660/690 V
    Utilisation category AC-15 : 0.1 A network: AC 50/60 Hz at 660/690 V
    Utilisation category AC-15 : 1.5 A network: AC 50/60 Hz at 480 V
    Utilisation category AC-15 : 2 A network: AC 50/60 Hz at 380/440 V
    Utilisation category AC-15 : 4 A network: AC 50/60 Hz at 220/240 V
    Utilisation category AC-15 : 5 A network: AC 50/60 Hz at 110 V
    Utilisation category AC-15 : 6 A network: AC 50/60 Hz at 24 V
    Utilisation category AC-15 : 6 A network: AC 50/60 Hz at 48 V
    Utilisation category DC-12 : 0.3 A network: DC at 250 V
    Utilisation category DC-12 : 0.6 A network: DC at 110 V
    Utilisation category DC-12 : 2.5 A network: DC at 48 V
    Utilisation category DC-12 : 6 A network: DC at 24 V
    Utilisation category DC-14 : 0.03 A network: DC at 250 V
    Utilisation category DC-14 : 0.05 A network: DC at 110 V
    Utilisation category DC-14 : 0.2 A network: DC at 48 V
    Utilisation category DC-14 : 1 A network: DC at 24 V
    minimum load
    100 mA at 24 V
    accessory / separate part category
    Spare part Compact NS630b...1600
    Spare part Compact NS1600b...3200
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    TRANSFERPACT SOURCE -CHANGOVER CATALOGUE (Version 1.1)
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)
    Catalogue compact INS/INV40 à 2500A (Version 2.0)
    Catalogue COMPACT NS630b à 3200 A-Disjoncteurs et interrupteurs (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    Compact NSX100-630 -Guía del usuario (Version 00)
    Compact NSX100-630 - 用户指南 (Version 00)
    Compact NSX100-630 - Guide utilisateur (Version 00)
    CAD
    Date
    Size
    Add to My Documents
    Standard auxiliary contact CAD stp (Version 1.0)
    auxiliary contact - 1 OC or 1 SD or 1 SDE or 1 SDV (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Auxiliary switches (AX/AL)-(NS/NSX/NR/NSF/NSJ/GV7/NG160/INV/INS/CVS) (Version 05)
    Compact NS630b-1600 : Fixed and withdrawable Circuit-Breaker + Accessories (Version 12)
    Catalogue page
    Date
    Size
    Add to My Documents
    Références des Compact NB. (Version 7.0)
    Date 10/2/11
    Size 623.9 KB
    Références des Compact NS80H-MA et NSC100N. (Version 6.0)
    Références des Compact NR100 à 630 (Version 5.0)
    Références des Compact NS100 à 250. (Version 8.0)
    Inverseur de source Compact NS100 à NS630 et C801 à C1251 (Version 4.0)
    Références des Compact NS125E et des disjoncteurs pour branchement tarif jaune. (Version 7.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Compact NS and NSX Circuit breakers from 100 to 630 A - PEP for accessories (Version 1.0)
    Substitution document
    Date
    Size
    Add to My Documents
    Guide de substitution Compact NSX100 à 630 (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.