Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

switch-disconnector Compact INS160 - 4 poles - 160 A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact INS
    product or component type
    Switch disconnector
    poles description
    4P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    160 A AC 50/60 Hz for 220/240 V in category AC-22A
    160 A AC 50/60 Hz for 380/415 V in category AC-22A
    160 A AC 50/60 Hz for 440/480 V in category AC-22A
    160 A AC 50/60 Hz for 500 V in category AC-22A
    160 A AC 50/60 Hz for 660/690 V in category AC-22A
    100 A AC 50/60 Hz for 500 V in category AC-23A
    100 A AC 50/60 Hz for 660/690 V in category AC-23A
    160 A AC 50/60 Hz for 220/240 V in category AC-23A
    160 A AC 50/60 Hz for 380/415 V in category AC-23A
    160 A AC 50/60 Hz for 440/480 V in category AC-23A
    160 A DC for 125 V in category DC-22A (2 poles in series)
    160 A DC for 250 V in category DC-22A (4 poles in series)
    160 A DC for 125 V in category DC-23A (2 poles in series)
    160 A DC for 250 V in category DC-23A (4 poles in series)
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    160 A ( 60 °C )
    [Icm] rated short-circuit making capacity
    154 kA 690 V AC 50/60 Hz with upstream protection circuit breaker
    20 kA 690 V AC 50/60 Hz switch-disconnector alone
    [Ue] rated operational voltage
    250 V DC
    690 V AC 50/60 Hz
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    3
    Complementary
    control type
    Rotary handle
    handle colour
    Black
    mounting mode
    Fixed
    mounting support
    DIN rail
    Plate
    upside connection
    Front
    downside connection
    Front
    maximum power
    110 kW AC 50/60 Hz for 500/525 V in category AC-23
    45 kW AC 50/60 Hz for 220/240 V in category AC-23
    75 kW AC 50/60 Hz for 380/415 V in category AC-23
    90 kW AC 50/60 Hz for 440 V in category AC-23
    90 kW AC 50/60 Hz for 660/690 V in category AC-23
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    enclosure dimensions for Ithe
    260 mm x 160 mm x 55 mm
    [Icw] rated short-time withstand current
    0.01 kA ( 30 s ) conforming to IEC 60947-3
    1.23 kA ( 20 s ) conforming to IEC 60947-3
    3.175 kA ( 3 s ) conforming to IEC 60947-3
    5.5 kA ( 1 s ) conforming to IEC 60947-3
    mechanical durability
    15000 cycles
    electrical durability
    1500 cycles for 220/240 V AC 50/60 Hz in category AC-22A
    1500 cycles for 380/415 V AC 50/60 Hz in category AC-22A
    1500 cycles for 440 V AC 50/60 Hz in category AC-22A
    1500 cycles for 500 V AC 50/60 Hz in category AC-22A
    1500 cycles for 690 V AC 50/60 Hz in category AC-22A
    1500 cycles for 220/240 V AC 50/60 Hz in category AC-23A
    1500 cycles for 380/415 V AC 50/60 Hz in category AC-23A
    1500 cycles for 440 V AC 50/60 Hz in category AC-23A
    1500 cycles for 500 V AC 50/60 Hz in category AC-23A
    1500 cycles for 690 V AC 50/60 Hz in category AC-23A
    1500 cycles for 250 V DC in category DC-22A (4 poles in series)
    1500 cycles for 250 V DC in category DC-23A (4 poles in series)
    connection pitch
    30 mm
    height
    100 mm
    width
    135 mm
    depth
    62.5 mm
    product weight
    0.9 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    CCC
    KEMA-KEUR
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue compact INS/INV40 à 2500A (Version 2.0)
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.2)
    CAD
    Date
    Size
    Add to My Documents
    Compact INS100 to INS160 & INSE40 to INS80 4P; Switch Disconnector (Version 1.0)
    Auxiliary contact\Early-make contact CAF (Version 1.0)
    Compact INS100 to INS160 & INSE40 to INS80 3P; Switch Disconnector (Version 1.0)
    INS100 (Version 1.0)
    Date 8/12/13
    Size 636.4 KB
    Date 8/12/13
    Size 562.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact INS40–160 - Switch disconnector (Version 12)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.