Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Compact NG160
Schneider Electric 28647 Image

28647

Schneider Electric 28647 Image
28647

circuit breaker NG160H - TMD - 32 A - 3 poles 3d

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

28647 is replaced by:
Product
Qty
LV426302
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 06 January 2019
1
  • Main
    range of product
    NG160
    product or component type
    Circuit breaker
    device short name
    NG160H
    circuit breaker name
    NG160H
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    32 A ( 40 °C )
    breaking capacity code
    H
    breaking capacity
    15 kA Icu conforming to IEC 60947-2 at 500 V AC 50/60 Hz
    22 kA Icu conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    36 kA Icu conforming to IEC 60947-2 at 380...415 V AC 50/60 Hz
    50 kA Icu conforming to IEC 60947-2 at 220...240 V AC 50/60 Hz
    [Ics] rated service breaking capacity
    Ics 27 kA 380/415 V AC 50/60 Hz
    Ics 37.5 kA 220/240 V AC 50/60 Hz
    Ics 11.25 kA 500 V AC 50/60 Hz
    Ics 16.5 kA 440 V AC 50/60 Hz
    suitability for isolation
    Yes
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    32 A
    protection type
    Overload protection (thermal)
    Short-circuit protection (magnetic)
    Complementary
    control type
    Toggle
    mounting mode
    Clipped
    mounting support
    35 mm symmetrical DIN rail
    upside connection
    Front
    downside connection
    Front
    connections - terminals
    Tunnel type terminals
    mechanical durability
    10000 cycles
    electrical durability
    5000 cycles 440 V
    local signalling
    ON/OFF indication
    magnetic tripping current
    600 A
    long time pick-up adjustment type Ir
    Fixed
    earth-leakage protection
    Separate block
    height
    120 mm
    width
    90 mm
    depth
    82.5 mm
    product compatibility
    Single terminal
    Environment
    standards
    IEC 60947-3
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    NG160. circuit breakers and swith-disconnector (Version 08)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions Compact NG160 TM160 (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP NG160 (Version 1.1)
    Date 9/28/10
    Size 954.8 KB
    Substitution document
    Date
    Size
    Add to My Documents
    NG160 SUBSTITUTION AND TECHNICAL GUIDE-Compact NSXm (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /