Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

voltage release - MX + OF - 1 NO/NC - 48 V AC/DC - for C60

Show more characteristics >
Add to My Products Remove from My Products

27110 is replaced by:
Product
Qty
M9A26947
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    Multi 9
    product or component type
    Shunt trip release with OC contact
    device short name
    MX + OF
    signal contacts composition
    1 C/O
    [Ie] rated operational current
    1 A at 48 V AC - 50/60 Hz
    0.7 A at 48 V DC
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    48 V DC
    9 mm pitches
    2
    product compatibility
    C60
    C60 UL489 DC
    C60 UL489
    C60 UL1077
    Complementary
    range compatibility
    Multi 9: Multi 9 C60
    Multi 9: Multi 9 C60H-DC
    impulse duration
    8 ms
    local signalling
    Action indicator
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    height
    82.5 mm
    width
    18 mm
    depth
    68 mm
    connections - terminals
    Pad terminal 1 cable(s) 2.5 mm² flexible
    wire stripping length
    9 mm
    tightening torque
    1 N.m
    Environment
    standards
    EN/IEC 60947-5-1
    UL 489
    product certifications
    ASEFA
    ASTA
    KEMA
    LCIE
    tropicalisation
    2 conforming to EN/IEC 60947-5-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.