Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - TGB 20x1 - fixing band - hole Ø 3.5 mm - set of 1

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Fixing band
    device short name
    TGB
    quantity per set
    Set of 1
    type of packing
    Plastic bag
    Complementary
    material
    Galvanised steel
    Cold-rolled steel
    surface finish
    Zinc coated
    PELD (polyethylene low density)
    hole size
    Ø 3.5 mm
    Ø 7 mm
    practical load capacity
    2.5 kN
    width
    20 mm
    thickness
    1 mm
    length
    10 m
    product weight
    1.216 kg
    Environment
    ambient air temperature for operation
    -40...100 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1839  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /