Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 2704013 Image

Range: Thorsman Cable Accessories and Fixing

Cable ties and Bands

2704013

Schneider Electric 2704013 Image
Range: Thorsman Cable Accessories and Fixing

Cable ties and Bands

2704013

Thorsman - TUB 12 - fixing band - white - set of 1

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman
    product or component type
    Fixing band
    device short name
    TUB
    colour tint
    White
    quantity per set
    Set of 1
    type of packing
    Plastic bag
    Complementary
    material
    Galvanised steel
    Cold-rolled steel
    surface finish
    PELD (polyethylene low density)
    Zinc coated
    hole size
    6 x 6 mm
    practical load capacity
    1 kN
    width
    14 mm
    thickness
    2.5 mm
    length
    10 m
    product weight
    0.76 kg
    Environment
    ambient air temperature for operation
    -40...60 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.