Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 26991 Image
Discontinued

Schneider Electric 26991 Image
Discontinued

voltage release - MNX - 380..415 V AC - for C120 C60 ID iDPN

Show more characteristics >
26991  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Multi 9
    product or component type
    Undervoltage release
    device short name
    MNx
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    control type
    With external feeding
    9 mm pitches
    2
    product compatibility
    C60
    IDPN
    C120
    DPN
    Complementary
    range compatibility
    Acti 9: Acti 9 iDPN
    Multi 9: Multi 9 C60
    local signalling
    Action indicator
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    height
    82.5 mm
    width
    18 mm
    depth
    68 mm
    connections - terminals
    Clamp terminal 1 cable(s) 2.5 mm² flexible
    wire stripping length
    9 mm
    tightening torque
    1 N.m
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    ASEFA
    ASTA
    KEMA
    LCIE
    tropicalisation
    2 conforming to EN/IEC 60947-5-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    User guide
    Date
    Size
    Add to My Documents
    MNx (C60) (Version 01)
    Date 9/30/11
    Size 481 KB
    IEC auxiliaries: MX+OF, MX, MN, MNs, MNx, MSU (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.