Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 26177 Image

Range: C60

MCB for Circuit protection

26177

Schneider Electric 26177 Image
Range: C60

MCB for Circuit protection

26177

C60 - circuit breaker - C60L - 3P - 3A - Z curve

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    C60
    range
    Multi 9
    product name
    C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60L
    device application
    Distribution
    poles description
    3P
    number of protected poles
    3
    [In] rated current
    3 A at 40 °C
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    Z
    breaking capacity
    20 kA Icu conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
    50 kA Icu conforming to EN/IEC 60947-2 - 230...240 V AC 50/60 Hz
    25 kA Icu conforming to EN/IEC 60947-2 - 400...415 V AC 50/60 Hz
    30 kA Icu conforming to EN/IEC 60947-2 - 125 V DC 2P
    50 kA Icu conforming to EN/IEC 60947-2 - 125 V DC 3P
    60 kA Icu conforming to EN/IEC 60947-2 - <= 250 V DC 4P
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    <= 250 V DC
    230...240 V AC 50/60 Hz
    400...415 V AC 50/60 Hz
    440 V AC 50/60 Hz
    magnetic tripping limit
    2.4...3.6 x In
    [Ics] rated service breaking capacity
    10 kA conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
    25 kA conforming to EN/IEC 60947-2 - 230...240 V AC 50/60 Hz
    12.5 kA conforming to EN/IEC 60947-2 - 400...415 V AC 50/60 Hz
    limitation class
    3 conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    NO
    9 mm pitches
    6
    height
    81 mm
    width
    54 mm
    depth
    73 mm
    product weight
    0.36 kg
    mechanical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals flexible wire(s) 16 mm² max
    Tunnel type terminals rigid wire(s) 25 mm² max
    tightening torque
    2 N.m downside
    2 N.m upside power circuit
    earth-leakage protection
    Separate block
    product compatibility
    C60 accessories
    C60 auxiliary
    Environment
    standards
    EN 60898
    EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/17/18
    Size 98.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.