Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

incandescent bulb - for resistor light block - 12 V AC/DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part designation
    Incandescent bulb
    accessory / separate part type
    Incandescent bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Resistor light block
    Complementary
    range compatibility
    Harmony 9001K
    Harmony 9001SK
    [Us] rated supply voltage
    12 V AC/DC, assembly code: 32
    product weight
    0.002 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Date 10/29/18
    Size 3.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.