Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all P25M
Schneider Electric 21120 Image

21120

Schneider Electric 21120 Image
21120

auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product or component type
    OC or fault contact
    device short name
    NO and SD
    signal contacts composition
    1 NO + 1 NC
    9 mm pitches
    1
    Complementary
    range compatibility
    Acti 9 P25M
    mounting mode
    Fixed
    mounting support
    DIN rail
    height
    89 mm
    width
    18 mm
    depth
    65 mm
    connections - terminals
    Clamp terminal2 cable(s) 1 mm² - flexible
    Clamp terminal2 cable(s) 2.5 mm² - flexible
    Clamp terminal2 cable(s) 1 mm² - rigid
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    NEMKO
    CEBEC
    DEMKO
    FIMKO
    SEMKO
    tropicalisation
    2 conforming to EN/IEC 60947-5-1
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    auxiliary contact - 1 NO (Version 1.0)
    Files in document
    stp
    168.8 KB
    zip
    145 KB
    Size zip
    Size 313.8 KB
    Date 9/23/13
    Files in document
    stp
    168.8 KB
    zip
    145 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 259.6 KB
    Date 6/16/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A
    Description
    auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A
    Description
    auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A
    Description
    auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /