Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric 2106995 Image
Discontinued

2106995

Schneider Electric 2106995 Image
Discontinued
2106995

Thorsman - nail clip - TC 3 x 5 mm - 1.2/20/15 - white - set of 5000

Show more characteristics
2106995  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Nail clip
    device short name
    TC
    device application
    Installation of flat cable
    product destination
    Flat cable 3 x 5 mm
    type of installation
    Indoor
    provided equipment
    Nail
    nail diameter
    1.2 mm
    length
    20 mm
    embedding depth
    15 mm
    Complementary
    colour tint
    White (NCS 0500)
    material
    Clip: PP (polypropylene)
    Nail: electroplated hardened steel
    ambient air temperature for operation
    -40…80 °C
    Environment
    environmental characteristic
    Halogen free
    UV resistant
    Impact resistant
    quantity per set
    Set of 5000
    net weight
    0.0003 kg
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TC, nail clips. Product Environmental Profile (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /