Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric 2052066 Image
Discontinued

2052066

Schneider Electric 2052066 Image
Discontinued
2052066

Thorsman - nail clip - TC 14...20 mm - 2/35/18 - light grey - set of 400

Show more characteristics
Commercial status
Discontinued on 02 March 2018
2052066  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Nail clip
    device short name
    TC
    device application
    Installation of round cable
    product destination
    Round cable 14...20 mm
    type of installation
    Indoor
    provided equipment
    Nail
    nail diameter
    2 mm
    length
    35 mm
    embedding depth
    18 mm
    Complementary
    colour tint
    Light grey (NCS 2502-Y)
    material
    Clip: PP (polypropylene)
    Nail: electroplated hardened steel
    ambient air temperature for operation
    -40…80 °C
    Environment
    environmental characteristic
    UV resistant
    Halogen free
    Impact resistant
    quantity per set
    Set of 400
    net weight
    0.00231 kg
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TC, nail clips. Product Environmental Profile (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /