Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric 2052025 Image

2052025

Schneider Electric 2052025 Image
2052025

Thorsman - nail clip - TC 14...20 mm - 2/35/18 - grey - set of 100

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Nail clip
    device short name
    TC
    device application
    Installation of round cable
    product destination
    Round cable 14...20 mm
    type of installation
    Indoor
    provided equipment
    Nail
    nail diameter
    2 mm
    length
    35 mm
    embedding depth
    18 mm
    Complementary
    colour tint
    Grey (NCS 5402-Y)
    material
    Clip: PP (polypropylene)
    Nail: electroplated hardened steel
    ambient air temperature for operation
    -40…80 °C
    Environment
    environmental characteristic
    Impact resistant
    UV resistant
    Halogen free
    quantity per set
    Set of 100
    net weight
    0.00231 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Monteringsexempel spikclips TC (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TC, nail clips. Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /