Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vigi for Acti9 NG125
Schneider Electric 19016 Image

19016

Schneider Electric 19016 Image
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Add-on residual current devices
    device short name
    Vigi NG125
    poles description
    4P
    [In] rated current
    63 A
    network type
    AC
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230...415 V AC 50/60 Hz
    residual current tripping technology
    Voltage independent
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    mounting support
    35 mm symmetrical DIN rail
    electrical connection to mcb
    By screws
    9 mm pitches
    9
    height
    118 mm
    width
    189 mm
    depth
    81 mm
    product weight
    0.45 kg
    electrical durability
    10000 cycles conforming to IEC 60947-2
    connections - terminals
    Tunnel type terminals rigid wire(s) 1.5...50 mm² max
    Tunnel type terminals flexible wire(s) 1...35 mm² max
    wire stripping length
    20 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    IEC 60947-2
    IP degree of protection
    IP40 conforming to IEC 60947-2
    pollution degree
    3 conforming to IEC 60947-2
    electromagnetic compatibility
    8/20 µs impulse withstand, 3000 A conforming to IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    2000 m
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    VIGI NG125 4P 63A 30MA (Version 1.0)
    Date 3/25/14
    Size 717 KB
    Date 3/25/14
    Size 355.9 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Vigi NG125 - EoLi (Version 1.1)
    Date 11/2/16
    Size 227.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /