Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

cartridge C65-420 for surge arrester PRD

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cartridge
    device short name
    C65-420
    surge arrester type
    Electrical distribution network
    Complementary
    surge arrester class type
    Type 2
    earthing system
    IT
    [Ue] rated operational voltage
    230 V AC 50 Hz
    nominal discharge current
    20 kA
    maximum discharge current
    65 kA
    [Uc] maximum continuous operating voltage
    420 V
    [Up] voltage protection level
    2 kV type 2
    mounting mode
    Plug-in
    mounting support
    Into SPD module
    9 mm pitches
    2
    height
    50 mm
    width
    18 mm
    depth
    60 mm
    colour
    Grey ( RAL 7035 )
    material
    PBT (polybutylene terephthalate)
    response time
    < 25 ns
    Environment
    standards
    IEC 61643-1
    EN 61643-11
    IP degree of protection
    Front face : IP20
    relative humidity
    5...90 %
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/13/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.