Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 16676 Image

View all PRD, Quick PRD

PRD, Quick PRD - 16676

legacy partnumbers

Schneider Electric 16676 Image
View all PRD, Quick PRD
PRD, Quick PRD - 16676
legacy partnumbers

PRD8r modular surge arrester - 2 poles - 460V - with remote transfer

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multi 9
    product name
    Multi 9 PRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    PRD8r
    device application
    Distribution
    poles description
    2P
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    IT
    [Uoc] open circuit voltage
    10 kV type 3 common mode L/PE
    Complementary
    surge arrester class type
    Type 2 + 3
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230 V (+/- 10 %) AC 50/60 Hz
    [In] nominal discharge current
    Common mode : 2.5 kA L/PE
    [Imax] maximum discharge current
    Common mode : 8 kA L/PE
    [Uc] maximum continuous operating voltage
    Common mode : 460 V L/PE
    [Up] voltage protection level
    1.5 kV type 2 common mode L/PE
    disconnector device type
    Associated circuit breaker 25 A - Icu 15 kA
    Associated circuit breaker 25 A - Icu 25 kA
    Associated circuit breaker 20 A - Icu 10 kA
    local signalling
    Flag color: white/red
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    69 mm
    colour
    Grey ( RAL 7035 )
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal, downside 2.5...35 mm²
    Tunnel type terminal, upside 2.5...35 mm²
    tightening torque
    2.5 N.m
    Environment
    IP degree of protection
    On front face : IP40 conforming to IEC 60529
    On terminal : IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5...90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Danish
    • Russian
    • French
    • Italian
    • Finnish
    • German
    • Swedish
    • Norwegian
    • Dutch
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 6/8/18
    Size 1.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.