Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Acti 9 - IH clic - mechanical time switch - 24 h - 150 h memory

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    DuoLine
    product name
    DuoLine IH' clic
    device short name
    IH' clic
    product or component type
    Mechanical time switch
    number of channels
    1
    function available
    Manual time changeover
    Complementary
    device application
    Residential
    load type
    10 parallel-corrected fluorescent tube, ( 58 W )
    15 parallel-corrected fluorescent tube, ( 40 W )
    230 V AC halogen lamp, ( 1000 W )
    230 V AC incandescent lamp, ( 1000 W )
    3 parallel-corrected fluorescent tube, ( 100 W )
    7 fluocompact lamp, ( 11 W )
    7 fluocompact lamp, ( 15 W )
    7 fluocompact lamp, ( 20 W )
    7 fluocompact lamp, ( 7 W )
    cycle duration
    24 h
    measurement accuracy
    +/- 1 s/day
    maximum number of switchings
    48 on - 48 off
    minimum interval duration
    15 min
    type of setting
    Manual time changeover
    measurement accuracy
    +/- 1 s/day
    power consumption in VA
    2.5 VA
    maximum switching current
    16 A - 250 V AC pf = 1
    4 A - 250 V AC pf = 0.6
    [Ue] rated operational voltage
    ( +/- 10 % ) 230 V AC 50/60 Hz
    backup time
    100 h time and program saving
    mounting support
    DIN rail
    9 mm pitches
    2
    colour tint
    White (RAL 9003)
    connections - terminals
    Screw terminals
    IP degree of protection
    IP20 B
    width
    18 mm
    product weight
    0.095 kg
    Environment
    ambient air temperature for operation
    -10...50 °C
    IP degree of protection
    Terminals : IP20 B
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    User guide
    Date
    Size
    Add to My Documents
    Date 1/19/15
    Size 510 KB
    Date 1/19/15
    Size 178.4 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 7/28/17
    Size 127.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.