Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 16339 Image
Discontinued

Range: PRC/PRI

legacy partnumbers

16339

Schneider Electric 16339 Image
Discontinued
Range: PRC/PRI

legacy partnumbers

16339

PRI signal protection - 4 poles - 0.3A - 48 V

Show more characteristics >
16339  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    device short name
    PRI
    product or component type
    Surge arrester
    number of protected lines
    4
    surge arrester type
    Signal protection
    Complementary
    remote signalling
    Without
    surge arrester technology
    GDT
    [In] rated current
    0.3 A
    [Ue] rated operational voltage
    48 V DC
    nominal discharge current
    Common mode : 20 kA L/PE
    [Uc] maximum continuous operating voltage
    Common mode : 53 V DC L/PE
    Differential mode : 53 V DC L/N
    Common mode : 37 V AC L/PE
    Differential mode : 37 V AC L/N
    [Up] voltage protection level
    <= 70 V type 2 common mode L/PE
    <= 70 V type 2 differential mode L/N
    output voltage limits
    Common mode : < 70 V at 1 kV/µs
    [I total] discharge current
    20 kA
    local signalling
    Electrical
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    52 mm
    width
    17.7 mm
    depth
    45 mm
    colour
    Light grey ( RAL 7035 )
    material
    PA6
    response time
    < 1 ns
    connections - terminals
    Screw clamp terminal ground 4 mm²
    Screw clamp terminal phase and neutral 4 mm²
    Environment
    standards
    EN 61643-21
    IEC 61643-21
    IP degree of protection
    IP20
    IP40
    IK degree of protection
    IK05
    relative humidity
    5...90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • French
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 401.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.