Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 16310 Image

Range: PRD, Quick PRD

legacy partnumbers

16310

Schneider Electric 16310 Image
Range: PRD, Quick PRD

legacy partnumbers

16310

cartridge C40-350 for surge arrester Quick PRD

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cartridge
    device short name
    C40-350
    surge arrester type
    Electrical distribution network
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    earthing system
    TN
    TT
    [Ue] rated operational voltage
    230 V AC 50 Hz
    nominal discharge current
    20 kA
    maximum discharge current
    40 kA
    [Uc] maximum continuous operating voltage
    350 V
    [Up] voltage protection level
    1.4 kV type 2
    local signalling
    Flag color: white/red
    mounting mode
    Plug-in
    mounting support
    Into SPD module
    9 mm pitches
    1.3
    height
    50 mm
    width
    12 mm
    depth
    57 mm
    colour
    Grey ( RAL 7035 )
    material
    PBT (polybutylene terephthalate)
    response time
    < 25 ns
    Environment
    standards
    EN 61643-11
    IEC 61643-1
    product certifications
    KEMA-KEUR
    NF
    IP degree of protection
    Front face : IP20
    relative humidity
    5...90 %
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...70 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.