Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Bolt cutter
    device short name
    B28
    Complementary
    height
    140 mm
    width
    630 mm
    depth
    40 mm
    product weight
    272 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays (Version 3.1)
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DEFEM Mesh Trays (Version 1.0)
    Date 10/19/16
    Size 437 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Date 6/13/17
    Size 343.7 KB
    Product Environmental Provile - Performa mesh trays (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.