Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Defem
    product or component type
    13 mm spanner
    device short name
    B45
    Complementary
    height
    18 mm
    width
    200 mm
    depth
    18 mm
    product weight
    8 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1833  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays (Version 3.1)
    Date 6/12/18
    Size 94.9 MB
    Date 6/12/18
    Size 57.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Date 11/4/11
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /