Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 16197 Image

Range: BP - CM

CM'clic selector switches

16197

Schneider Electric 16197 Image
Range: BP - CM

CM'clic selector switches

16197

selector switch CM'clic - 2 positions - 2 C/O - 20 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    DuoLine
    range
    DuoLine
    product name
    DuoLine CM'clic
    product or component type
    Selector switch
    device short name
    CM'clic
    device application
    Electrical circuit control
    contacts type and composition
    2 C/O
    [Ue] rated operational voltage
    250 V AC
    standards
    EN 60669-1
    EN 60947-5-1
    quality labels
    NF
    Complementary
    [Ie] rated operational current
    20 A
    control type
    Toggle 2 positions
    marking
    0 - 1
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Upside : Bar'clic
    9 mm pitches
    4
    height
    82 mm
    width
    36 mm
    depth
    75 mm
    electrical durability
    AC-22 : 30000 cycles
    connections - terminals
    Staggered tunnel terminal 2 cable(s) <= 2.5 mm² flexible with cable end
    Staggered tunnel terminal 2 cable(s) <= 2.5 mm² flexible without cable end
    Staggered tunnel terminal 2 cable(s) <= 2.5 mm² rigid with cable end
    Staggered tunnel terminal 2 cable(s) <= 2.5 mm² rigid without cable end
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.