Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 16189 Image

Range: BP - CM

BP'clic pushbuttons

16189

Schneider Electric 16189 Image
Range: BP - CM

BP'clic pushbuttons

16189

pushbutton BP'clic - 1 NC + red pilot light

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    DuoLine
    range
    DuoLine
    product name
    DuoLine BP'clic
    product or component type
    Push-button
    device short name
    BP'clic
    standards
    IEC 60669-1
    IEC 60947-5-1
    product certifications
    NF
    Complementary
    contacts type and composition
    1 NC
    [Ie] rated operational current
    20 A
    [Ue] rated operational voltage
    250 V AC
    control type
    1 push-button grey
    light source
    LED
    cap/operator or lens colour
    Red
    bulb lifespan
    100000 h
    signalling circuit voltage
    AC : 110...230 V 50/60 Hz
    power consumption in W
    0.3 W
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    Upside : Bar'clic
    Upside : ProDis
    9 mm pitches
    2
    height
    82 mm
    width
    18 mm
    depth
    71.5 mm
    colour
    White
    electrical durability
    AC-22 : 30000 cycles AC 50/60 Hz
    connections - terminals
    Staggered tunnel terminal 2 cable(s) 5 mm² flexible with
    Staggered tunnel terminal 2 cable(s) 5 mm² flexible without
    Staggered tunnel terminal 2 cable(s) 5 mm² rigid with
    Staggered tunnel terminal 2 cable(s) 5 mm² rigid without
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    BPclic grey light
    Date 12/14/17
    Size 410.7 KB
    Date 12/14/17
    Size 409.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/31/18
    Size 424 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.