Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ammeter dial PowerLogic - 1.5 In - CT ratio 2000/5 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    PowerLogic
    product name
    AMP
    product or component type
    Dial
    current transformer ratio
    2000/5
    scale type
    62 mm over 90°
    mounting support
    Front face
    Complementary
    type of measurement
    Current
    scale
    0-2000 A
    Environment
    height
    72 mm
    width
    72 mm
    depth
    75 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.