Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

DSE'clic - load shedder for single-phase EDF electronic meter - 2 channels

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    DuoLine
    product name
    DuoLine DSE'clic
    product or component type
    Load shedder for single-phase EDF electronic meter
    device short name
    DSE'clic
    poles description
    1P
    number of channels
    2
    Complementary
    [In] rated current
    1 A
    [Ue] rated operational voltage
    230 V ( +/- 10 % ) AC
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    6
    connections - terminals
    Screw terminal, 2 cable(s) <= 2.5 mm²
    height
    81 mm
    width
    54 mm
    depth
    65.5 mm
    product weight
    0.1 kg
    Environment
    ambient air temperature for operation
    <= 50 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.