Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multi 9 - TH - wall mounted thermostat

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multi 9
    device short name
    TH
    product or component type
    Wall mounted thermostat
    Complementary
    operating mode
    Comfort : 5...30 °C
    measurement accuracy
    +/- 0.5 °C
    temperature setting range
    5...30 °C
    maximum switching current
    10 A - 250 V pf = 1
    4 A - 250 V pf = 0.6
    [Ue] rated operational voltage
    230 V ( +/- 10 % ) AC 50/60 Hz
    connections - terminals
    Screw terminal
    height
    70 mm
    width
    70 mm
    depth
    25 mm
    Environment
    IP degree of protection
    IP40
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.