Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 15857 Image

View all IH, IHP, ITA

IH, IHP, ITA - 15857

IHP

Schneider Electric 15857 Image
View all IH, IHP, ITA
IH, IHP, ITA - 15857
IHP

Acti 9 - IHP DCF - 1C digital time switch - 24 hours + 7 days

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 IHP
    device short name
    IHP
    product or component type
    Programmable digital time switch
    device application
    Building
    battery type
    Lithium
    number of channels
    1
    colour tint
    White (RAL 9003)
    Complementary
    power consumption in VA
    2 VA
    maximum switching current
    10 A - 250 V AC pf = 0.6
    16 A - 250 V AC pf = 1
    [Ue] rated operational voltage
    230 V[Sapce]( +/- 10 % ) AC 50/60 Hz
    cycle duration
    24 hours + 7 days
    maximum number of switchings
    42
    minimum interval duration
    1 s
    accuracy
    1 s/million year
    display type
    Backlit LCD
    battery life
    12 yr
    backup time
    4 years time and program saving
    mounting support
    DIN rail
    9 mm pitches
    5
    function available
    Automatic winter/summer time changeover
    Time synchronisation via antenna possible
    type of setting
    Absence for holidays function
    Random function
    connections - terminals
    Screw terminals
    width
    45 mm
    height
    82 mm
    depth
    66 mm
    product weight
    0.244 kg
    Environment
    IP degree of protection
    IP20 B
    ambient air temperature for operation
    -10...50 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • Russian
    • Czech
    • French
    • Polish
    • Finnish
    • Italian
    • German
    • Swedish
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 1/12/15
    Size 569.2 KB
    Date 9/23/13
    Size 569.7 KB
    Date 9/23/13
    Size 701.7 KB
    Date 1/12/15
    Size 567.9 KB
    Date 9/23/13
    Size 561.4 KB
    Date 9/23/13
    Size 562.2 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 2/11/15
    Size 1.2 MB
    Date 2/11/15
    Size 1.5 MB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 2/5/15
    Size 4 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.