Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 15834 Image

Range: TH-THP1+

TH-THP

15834

Schneider Electric 15834 Image
Range: TH-THP1+

TH-THP

15834

Acti 9 - THP2 - programmable thermostat - 2 zones - +5 °C to +30 °C

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 THP
    device short name
    THP2
    product or component type
    Programmable thermostat
    colour tint
    White RAL 9003
    provided equipment
    Supplied with two non-adjustable ambient temperature probes
    Complementary
    power consumption in VA
    1 VA
    maximum switching current
    1 A - 250 V pf = 0.6
    5 A - 250 V pf = 1
    [Ue] rated operational voltage
    230 V AC
    number of zones
    2
    control type
    Push-button
    Remote contact
    operating mode
    Above freezing : 6 °C
    Comfort : 5...30 °C
    Reduced : 5...26 °C
    cycle duration
    24 hours
    7 days
    measurement accuracy
    +/- 0.2 °C
    information displayed
    Day
    Hour
    Minutes
    display type
    LCD
    status LED
    2, green indicator light : above freezing operating mode
    2, red indicator light : make position of the output contacts
    2, yellow indicator light : automatic operating mode
    2, yellow indicator light : comfort operating mode
    2, yellow indicator light : reduced operating mode
    maximum number of switchings
    168
    minimum interval duration
    1 min
    backup time
    6 years time and program saving
    mounting support
    DIN rail
    9 mm pitches
    10
    function available
    Manual time changeover
    connections - terminals
    Screw terminals
    height
    81 mm
    width
    90 mm
    depth
    65 mm
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 52.5 KB
    Date 10/18/12
    Size 245.3 KB
    Date 1/12/15
    Size 1,015.8 KB
    Date 10/18/12
    Size 151.2 KB
    Application solutions
    Date
    Size
    Add to My Documents
    Date 9/30/11
    Size 151.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.