Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Changeover relay extension ERL 10A 2P Uc 12VAC Ue 250VAC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multi 9
    product name
    Multi 9 ERL
    product or component type
    Extension for changeover relay
    device short name
    ERL
    device application
    Extension for changeover relay
    signal contacts composition
    1 C/O + 1 NO
    [Uc] control circuit voltage
    12 V AC 50/60 Hz
    Complementary
    [Ie] rated operational current
    10 A at 230 V AC (cos Phi = 1)
    [Ui] rated insulation voltage
    250 V AC
    supply holding power
    8 VA
    supply inrush power
    8 VA
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    electrical durability
    AC-21 : 100000 cycles
    connections - terminals
    Connection by clip
    Tunnel type terminals 0.5...6 mm²
    Environment
    standards
    IEC 255
    NF C 45-250
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.